IESNA:LM-63-2002
[TEST]P1334586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-74)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R20B2750DE010 E3A451MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 80CRI , E3A451MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]113
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.9 8.6 9.1 9.3 8.9 8.1 7.6 8.3 11 22.3
45.9 87.2 165.8 210.4 276.5 339.1 405.8 475.3 545.3 598
656.1 705 737.1 772.5 793.6 813.3 810.7 790.8 754.4 714.8
657.3 606.6 558 510.6 462.9 411.6 353.2 288.2 218.7 152.1
98.7 69.1 42.5 12.1 2.8 0.8 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
7.9 8.6 9.1 9.3 8.9 8.1 7.6 8.3 11.2 21.9
45.5 84.3 162.5 213.6 262.6 330.9 396.7 471.5 533 595.2
645.1 688.8 725.8 753.8 778.3 792.5 790.9 771.2 734.9 695.8
645.4 594 547.1 502.4 461.9 405.4 346.3 276.4 206.9 151.4
95.4 62.5 41.1 12.3 2.7 0.8 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
7.9 8.6 9.1 9.3 8.9 8.1 7.6 8.2 10.7 21.1
43.4 83.8 150.9 200 248.3 309 379 437.3 506.2 559.7
609.1 652.5 687.9 716.3 733.8 749.2 746 730.7 703.9 664
613.6 566.1 521.3 476.1 433.4 380.5 319.5 257 195.9 133.5
83.9 56.4 37 11.2 2.9 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
7.9 8.5 9.1 9.3 8.8 8.1 7.5 8.2 10.4 20
41.7 76 139.2 176.5 224.2 279 335.9 399.9 451.6 506.5
555 598.9 627.7 655.7 674.5 685.5 687 674 652.3 617.4
573.8 523.3 473 431.7 388.5 340.1 283.1 219.6 168.4 112.4
71.7 47.8 29.1 9.9 2.7 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0.1 0 0
7.9 8.5 9.1 9.2 8.8 8 7.5 8 10.2 18.6
37.5 70.1 123.2 152.8 189.8 237.7 290.5 344.2 393.4 438.2
480.2 516.9 550.3 574.5 591.8 603.3 605.8 596.7 579.7 550.7
510.5 458 410.7 368.4 327.3 281.4 229.9 179.6 131.8 88.1
57.7 36.3 23.6 8.5 2.4 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
7.9 8.6 9.1 9.2 8.8 8 7.4 7.8 9.6 17.4
34.2 61.6 105 129.6 160 195.9 235.9 278.2 317.4 359.3
397.6 426.7 454.2 478.4 492.2 502 504.8 499.2 486.5 463.7
428.2 386.8 336.7 298.3 260 220 180.2 137.5 102.6 69.9
43.6 27.5 19.4 7.3 2.4 0.6 0.2 0.2 0.2 0.1
0.1 0.1 0 0 0
7.9 8.5 9.1 9.2 8.7 7.9 7.3 7.6 9.2 15.3
29.6 52.8 87.7 105.9 130.3 157.4 184.5 217.1 251.3 280.8
311.7 336.2 361.1 376.7 389.4 395.3 397.7 392.8 381.4 365
336.1 301.6 255 220.9 187.8 159.2 128.3 99.1 73.8 50.5
32.5 20.9 15.6 6.6 2.1 0.6 0.2 0.2 0.2 0.2
0.1 0.1 0.1 0 0
7.9 8.5 9 9.2 8.7 7.9 7.2 7.3 8.7 13.6
25.9 45.3 71.6 85.4 100.8 118.9 139.9 162.8 184.1 207.8
228.4 248.4 264.8 275.7 284 287.8 287.9 283.6 274.4 261.4
240.3 214.6 182.2 151.8 128.1 108 87.3 69.1 53 37.4
25.4 16.2 12 5.6 1.9 0.5 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
7.9 8.5 9 9.1 8.6 7.8 7.1 7.1 8.3 12.4
22.1 38.5 58.1 68 77.8 89.9 104.4 118.5 132.8 147.3
161 173.1 182.1 189.1 193.4 194.3 192.8 188.7 181.8 172.1
159.2 142.3 121.1 100 84.8 73.1 60.8 48.6 38 26.9
18.3 12.6 9.2 4.7 1.7 0.5 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0
7.9 8.5 8.9 9 8.5 7.6 6.9 6.8 7.8 10.8
18.4 31 45.9 52.8 60.2 69.2 78.1 86.1 95.7 103.9
111.3 117.4 122.1 125.2 126.8 126.8 125.2 122.4 118 111.5
103.1 93.8 82.2 68.2 57.2 48.7 41.2 34.3 27.1 21
14.3 10 7.1 3.7 1.6 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0
7.9 8.4 8.5 8.3 7.6 6.7 5.7 5.1 4.7 4.6
4.7 5 5.4 5.6 5.8 5.9 6.1 6.2 6.2 6.2
6.1 5.9 5.7 5.5 5.1 4.6 4 3.6 3.2 2.9
2.4 2.1 1.8 1.7 1.6 1.4 1.3 1.1 1 0.7
0.6 0.4 0.2 0 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
7.9 8.2 8 7.3 6.6 5.7 4.8 4 3.4 2.9
2.5 2.1 1.8 1.7 1.6 1.5 1.4 1.3 1.2 1.1
1 1 0.8 0.7 0.6 0.5 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.4
0.4 0.4 0.3 0.3 0
7.9 7.8 7.3 6.6 5.7 4.9 4.1 3.4 3 2.5
2.2 2 1.8 1.7 1.7 1.6 1.6 1.6 1.5 1.5
1.4 1.4 1.3 1.3 1.2 1.2 1.1 1.1 1.1 1
1 1 1 1 1 0.8 0.8 0.8 0.7 0.7
0.7 0.7 0.6 0.6 0.6 0.5 0.6 0.5 0.5 0.5
0.5 0.5 0.4 0.4 0
7.9 7.4 6.7 5.9 5.1 4.5 3.8 3.3 3 2.7
2.4 2.2 2.1 2.1 2 2 2 2 1.9 1.9
1.9 1.8 1.8 1.8 1.7 1.7 1.7 1.7 1.7 1.6
1.6 1.6 1.6 1.6 1.5 1.5 1.5 1.5 1.5 1.4
1.4 1.4 1.3 1.3 1.2 1.1 1.1 1 1 0.8
0.7 0.5 0.4 0.3 0
7.9 7.1 6.4 5.6 4.9 4.4 3.8 3.5 3.2 3
2.8 2.7 2.5 2.5 2.5 2.4 2.4 2.4 2.4 2.4
2.4 2.4 2.4 2.3 2.3 2.3 2.3 2.3 2.3 2.3
2.3 2.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.1
2.1 2.1 2 2 1.9 1.8 1.7 1.6 1.5 1.3
1.1 0.8 0.5 0.2 0
7.9 7 6.2 5.5 4.9 4.4 3.9 3.7 3.4 3.3
3.1 3.1 3 3 3 3 3 3 3 3
3 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9
2.9 2.9 2.9 2.9 3 3 3 2.9 2.9 2.9
2.9 2.8 2.8 2.7 2.7 2.5 2.4 2.3 2.2 2
1.7 1.3 0.8 0.4 0
7.9 7 6.2 5.5 4.8 4.4 4 3.7 3.5 3.4
3.3 3.2 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1
3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1
3.1 3.2 3.2 3.2 3.2 3.2 3.1 3.1 3.1 3
3 3 3 2.9 2.9 2.8 2.7 2.5 2.3 2.1
1.8 1.4 1 0.4 0
